Foam Kits
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
FP-B33-06 | For P/N A0622-RF & A0822-RF | $129.16 | |
FP-B33-11 | For P/N A1422-RF and A0802-RF-DI | $238.99 | |
FP-B33-25 | For P/N Series A1024 & A1222 and A1411-RF-HR | $100.72 |
Product Description
Replacement plenum rated foam kits for use with Raised Floor and Ceiling Zone Enclosures
Key Features and Benefits
- FP-B33-06 Replacement plenum rated foam kit for use with the A0622-RF and A0822-RF Raised Floor Zone Enclosure. Each intumescent pad is 2" x 7-3/4" x 1/4" and each replacement kit includes eleven (11) pads.
- FP-B33-11 Replacement plenum rated foam kit for use with the A1422-RF and A0802-RF-DI Raised Floor Zone Enclosure. Each intumescent pad is 3" x 11" x 1/4" and each replacement kit includes fourteen (14) pads.
- FP-B33-25 Replacement plenum rated foam kit for use with the A1222-series and A1024-series Ceiling Zone Enclosures or A1411-RF-HR Raised Floor Zone Enclosure. Each intumescent pad is 3-1/2" x 3" x 1/4" and each replacement kit includes twenty-four (24) pads.