Rack Mount Cable Tray
Product Description
This 19 wide x 1 RMU shelf extends 22 (558 mm) to 40 (1016 mm) and has brush openings for cables along the front panel. Use with Air Dam Kit or Internal Air Duct to create a front-to-back pathway for cables without compromising the critical one way airflow through the cabinet. The shelf also provides slack management for fiber patch cords.