Cart
Loading...
Loading...

Equipment Rail Grommet Kit

1 Option
Explore Sizes & Options
Add to Cart Add
39133-001
$136.82
Product Description

Set of plastic grommets that cover cable openings in the equipment mounting rails in the wider cabinets to block airflow around equipment. Use with 27.6"W (700 mm) or 31.5"W (800 mm) rails.

Key Features and Benefits
  • Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
  • Includes: (8) grommets
  • Material: Thermoplastic elastomer (TPE)