Server and Network Cabinets
CPI designs, manufacturers and helps customers configure and customize the ideal cabinet platform—the foundation on which your enterprise is built and just as critical as the equipment it stores. Explore these options to determine which solution best suits your needs.
Resources
Critical Facilities (1 Product Options)

Featuring an industry-leading 1500 lb (680 kg) equipment load, the Z4-Series SeismicFrame® can also support an additional 100 lb (45 kg) top load for cabling.

176 options
Starting at $3,367.48 USD MSRP