Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Create a radius for L, T, or X-shaped intersections of Cable Runway.
Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes for Cable Runway runs. Designed for cabling in conformance with minimum bend radius requirements.
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Pathway Dividers divide Cable Runway into multiple cable pathways in order to organize cables according to media type or destination.
Creates a gradual bend for cascading cable runs.
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Mounts to the side stringer of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Bracket provides a separate facility for running power conductors or other cables that should be physically separated from main cables. Made of 1/8" x 1" (3.18 mm x 30 mm) steel; gold finish/color over zinc plating
CPI's patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius.
CPI's patent-pending Tool-less Pathway Dividers divide cable runway into multiple pathways to organize cables by media type or destination - a solution that enables technicians to better manage moves, adds and changes.
CPI's patent-pending Tool-less Stringer Radius Drop features simple, tool-less installation.