Cart
Loading...
Loading...

RMR Standard Wall-Mount Enclosure, Type 12 with Solid Double Door

To order this product please call our customer service staff help.
Product Description

Mount equipment into the enclosure with mounting plates (ordered separately). The removable mounting plates attach to the rear of the enclosure. Use the optional Swing Out Kit for RMR Mounting Plate (ordered separately) to install the swing out mounting plate at the front of the enclosure.

Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with equipment mounting rails, sealed cable entry, cable management, PDU and accessories to suit the exact requirement without field modification.

UL Type 4/IP 66 enclosures with double doors feature a removable center beam to maintain sealing performance between doors. UL Type 12/IP 55 enclosures feature overlapping solid double doors with three-point latch but do not include a center beam.

  • CPI Product Designer tool quickly configures a complete kit
  • Sealed with a continuous foam gasket technology
  • Kitting and preinstallation of accessories to simplify ordering
  • Competitive lead timescorrosion resistance.
Key Features and Benefits

UL Type 12/IP 55 enclosures are for indoor use and protect against dirt, rain, light splash and with noncorrosive liquids.

  • Designed for NEMA Type 12/IP 55 applications. Also meets NEMA Type 1 and 5; NEMA Type 2 with drain hole and NEMA Type 3R with drain hole and drip shield (hole must be between 1/8” to 1/4” (3 mm - 6 mm)
  • Solid, overlapping double door
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Latch styles: 3-point mechanism
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 24”H – 48”H (610 mm - 1219 mm)
  • Min and max widths: 42”W – 60”W (1667 mm - 1524 mm)
  • Min and max depths: 8”D – 16”D (203 mm - 406 mm)
  • Available in welded mild steel with powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
  • Series A12, mild steel family of enclosures; Sample part number: A12-HHWWDD-X00