RMR Modular Enclosure Ring Cable Manager
RMR Modular Enclosure Ring Cable Manager
24 Options

RMR Modular Enclosure Ring Cable Manager
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
37801-C01 | 2" (51 mm) | 46.6" (1184 mm) | Black | $259.32 | |
37801-C02 | 2" (51 mm) | 70.2" (1784 mm) | Black | $275.18 | |
37801-C04 | 2" (51 mm) | 82.1" (2086 mm) | Black | $305.42 | |
37801-C06 | 2" (51 mm) | 93.9" (2386 mm) | Black | $339.95 | |
37801-G02 | 2" (51 mm) | 70.2" (1784 mm) | Hammer Gray | $275.18 | |
37801-C03 | 2" (51 mm) | 78.1" (1984 mm) | Black | $288.12 | |
37802-C01 | 4.5" (114 mm) | 46.6" (1184 mm) | Black | $331.91 | |
37802-C02 | 4.5" (114 mm) | 70.2" (1784 mm) | Black | $352.20 | |
37802-C03 | 4.5" (114 mm) | 78.1" (1984 mm) | Black | $368.78 | |
37801-G04 | 2" (51 mm) | 82.1" (2086 mm) | Hammer Gray | $305.42 | |
37802-C04 | 4.5" (114 mm) | 82.1" (2086 mm) | Black | $390.88 | |
37802-C06 | 4.5" (114 mm) | 93.9" (2386 mm) | Black | $435.15 | |
37801-G06 | 2" (51 mm) | 93.9" (2386 mm) | Hammer Gray | $339.95 | |
37801-C05 | 2" (51 mm) | 86" (2185 mm) | Black | $322.70 | |
37801-G03 | 2" (51 mm) | 78.1" (1984 mm) | Hammer Gray | $288.12 | |
37802-G03 | 4.5" (114 mm) | 78.1" (1984 mm) | Hammer Gray | $368.78 | |
37802-G01 | 4.5" (114 mm) | 46.6" (1184 mm) | Hammer Gray | $331.91 | |
37802-G06 | 4.5" (114 mm) | 93.9" (2386 mm) | Hammer Gray | $435.15 | |
37802-G02 | 4.5" (114 mm) | 70.2" (1784 mm) | Hammer Gray | $352.20 | |
37801-G01 | 2" (51 mm) | 46.6" (1184 mm) | Hammer Gray | $259.32 |
Product Description
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: Brackets, rings and installation hardware
- Material: Steel brackets, plastic rings