RMR Wall-Mount Enclosure Short Finger Cable Manager
RMR Wall-Mount Enclosure Short Finger Cable Manager
36 Options

RMR Wall-Mount Enclosure Short Finger Cable Manager
Customize Your Product
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
37086-C01 | 16.6" (420 mm) | Black | $155.23 | |
37086-C03 | 20.1" (509 mm) | Black | $161.64 | |
37086-C04 | 21.8" (554 mm) | Black | $164.93 | |
37086-C05 | 23.6" (598 mm) | Black | $168.32 | |
37086-C06 | 25.3" (643 mm) | Black | $171.74 | |
37086-C10 | 32.3" (820 mm) | Black | $185.99 | |
37086-C02 | 18.3" (465 mm) | Black | $158.41 | |
37086-C12 | 35.8" (909 mm) | Black | $193.48 | |
37086-C13 | 37.6" (954 mm) | Black | $197.37 | |
37086-C14 | 39.3" (998 mm) | Black | $201.32 | |
37086-C15 | 41.1" (1043 mm) | Black | $205.32 | |
37086-C07 | 27.1" (687 mm) | Black | $175.25 | |
37086-C09 | 30.6" (776 mm) | Black | $182.31 | |
37086-C18 | 46.3" (1176 mm) | Black | $217.91 | |
37086-C11 | 34.1" (865 mm) | Black | $189.68 | |
37086-G04 | 21.8" (554 mm) | Hammer Gray | $164.93 | |
37086-G05 | 23.6" (598 mm) | Hammer Gray | $168.32 | |
37086-G06 | 25.3" (643 mm) | Hammer Gray | $171.74 | |
37086-G07 | 27.1" (687 mm) | Hammer Gray | $175.25 | |
37086-C16 | 42.8" (1087 mm) | Black | $209.45 |
Product Description
Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the rail for better organization. Use it with Front-to-Rear Lashing Bracket for optimum performance.