Cart
Loading...
Loading...

RMR Wall-Mount Enclosure Vertical Lashing Bracket

8 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
37082-C18
47" (1194 mm)
Black
$191.13
37082-C13
38" (966 mm)
Black
$173.06
37082-G13
38" (966 mm)
Hammer Gray
$173.06
37082-G04
22" (559 mm)
Hammer Gray
$144.86
37082-G01
17" (432 mm)
Hammer Gray
$136.30
37082-G07
28" (712 mm)
Hammer Gray
$153.73
37082-G10
33" (839 mm)
Hammer Gray
$163.09
37082-G18
47" (1194 mm)
Hammer Gray
$191.13
Product Description

Vertical Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket.

Key Features and Benefits
  • May be installed in front of or behind the equipment mounting rails or on either side of the cabinet frame
  • An array of slots compatible with zip-ties or Saf-T-Grip Cable Management Straps
  • Bracket is 1.6”W (41 mm)
  • Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately
  • Material: Steel
  • Electrically bonded to the enclosure frame