Product Description
The RMR® Enclosure Door Stop Kit secures the door of the enclosure in the open position. It can be mounted on either left- or right-hinged doors. Includes mounting hardware.
Key Features and Benefits
- Kit includes door stop and mounting hardware
- Compatible with RMR Floor-Mount, RMR Free-Standing and RMR Standard Wall-Mount Enclosures
Product Information
Complete Door Stop Set for RMR Enclosures
The RMR® Enclosure Door Stop Kit provides a reliable solution for securing the door of an RMR enclosure in the open position. This door stop kit is engineered to fit standard RMR floor‑mount, free‑standing, and wall‑mount enclosures without modification. By integrating a complete door stop set, the kit ensures consistent performance across all compatible models. Installation requires only the supplied mounting hardware, allowing field technicians to affix the kit to either left‑ or right‑hinged doors in minutes. The design eliminates the need for custom fabrication, reducing labor time and potential errors. Users benefit from a straightforward process that maintains the integrity of the enclosure with door access. In demanding data‑center and industrial environments, the door stop industrial design withstands vibration and temperature extremes common to high‑density deployments. Constructed from hardened steel, the components meet the rigorous standards expected of an industrial doorstop. This durability contributes to long‑term reliability and reduced maintenance costs for the industrial doorstop. When the door is locked open, equipment remains protected from accidental closure and unauthorized entry, supporting secure operations. The kit also facilitates rapid servicing, as technicians can access interior components without removing the door entirely. This combination of safety and convenience maximizes uptime for critical infrastructure. CPI distributes the RMR® door stop kit through its global network of authorized distributors, ensuring local availability and expert support. Customers may request custom configurations to address unique installation requirements. With CPI's trusted engineering and worldwide service, the industrial doorstop solution delivers confidence for any application.