Cart
Loading...
Loading...

Single Solid Metal Door for RMR Wall-Mount Enclosure

1 Option
Explore Sizes & Options
Add to Cart Add
37070-G48
$690.23
Product Description

The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Key Features and Benefits
  • Replacement doors for RMR Wall-Mount Enclosures are removable and can be easily replaced if a door is damaged.
  • Order latch separately.
  • Several options are available:
  • Solid Metal Door
  • Metal Door with Window