Cart
Loading...
Loading...

LED Light Kit with Magnetic Mount; Motion Sensor

1 Option
Explore Sizes & Options
Add to Cart Add
DF0031-000000-001
$502.86
Product Description

The LED Light Kit provides additional lighting inside the enclosure.Two types available: On-off switch or motion sensor. Voltage: 100 - 240 V, 50/60 Hz; NEMA 1-15P power cord.

Key Features and Benefits
  • Two types available: On-off switch or motion sensor. Voltage: 100 - 240 V, 50/60 Hz; NEMA 1-15P power cord.

  • LED Light Kit with Magnetic Mount; Motion Sensor; 100 - 240 V; 50/60 Hz