Cart
Loading...
Loading...

LED Light Kit with Magnetic Mount; On/Off Switch

1 Option
Explore Sizes & Options
Add to Cart Add
DF0030-000000-001
$362.59
Product Description

The LED Light Kit provides with On-Off Switch additional lighting inside the enclosure. Two types available: On-off switch. Voltage: 100 - 240 V, 50/60 Hz; NEMA 1-15P power cord.

Key Features and Benefits
  •  On-off switch
  • Voltage: 100 - 240 V, 50/60 Hz; NEMA 1-15P power cord.