Cart
Loading...
Loading...

Multi-Mount (Square Punched) Rails for RMR Modular Enclosure

24 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
37771-G03
2.9" (74 mm)
78.1" (1984 mm)
Hammer Gray
$701.65
37771-C01
2.9" (74 mm)
46.6" (1184 mm)
Black
$575.33
37771-C05
2.9" (74 mm)
86" (2185 mm)
Black
$785.83
37771-G02
2.9" (74 mm)
70.2" (1784 mm)
Hammer Gray
$670.05
37771-C03
2.9" (74 mm)
78.1" (1984 mm)
Black
$701.65
37771-C02
2.9" (74 mm)
70.2" (1784 mm)
Black
$670.05
37771-G01
2.9" (74 mm)
46.6" (1184 mm)
Hammer Gray
$575.33
37771-G05
2.9" (74 mm)
86" (2185 mm)
Hammer Gray
$785.83
37772-C01
10.8" (274 mm)
46.6" (1184 mm)
Black
$676.84
37772-C02
10.8" (274 mm)
70.2" (1784 mm)
Black
$788.29
37771-C04
2.9" (74 mm)
82.1" (2086 mm)
Black
$743.73
37772-C04
10.8" (274 mm)
82.1" (2086 mm)
Black
$874.95
37772-C05
10.8" (274 mm)
86" (2185 mm)
Black
$924.48
37771-C06
2.9" (74 mm)
93.9" (2386 mm)
Black
$827.91
37772-G01
10.8" (274 mm)
46.6" (1184 mm)
Hammer Gray
$676.84
37771-G06
2.9" (74 mm)
93.9" (2386 mm)
Hammer Gray
$827.91
37772-C03
10.8" (274 mm)
78.1" (1984 mm)
Black
$825.45
37772-G02
10.8" (274 mm)
70.2" (1784 mm)
Hammer Gray
$788.29
37772-G03
10.8" (274 mm)
78.1" (1984 mm)
Hammer Gray
$825.45
37772-G04
10.8" (274 mm)
82.1" (2086 mm)
Hammer Gray
$874.95
Product Description

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Key Features and Benefits
  • Adjustable-depth, support 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H  (44.45 mm)
  • U are marked and numbered on the mounting rail
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)