RMR Modular Enclosure Grounding Wire Kit

Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
37926-002 | 6 AWG Stranded | $280.34 | ||
37922-003 | 12 AWG Stranded | $206.64 | ||
37922-002 | 12 AWG Stranded | $206.65 |
Product Description
Ground Wire Kit includes jumpers and hardware to bond the enclosure frame, panels and doors
Key Features and Benefits
- Enclosures ordered from the matrix include Kit P/N 37922-001 with #12, 6"L (153 mm) jumpers to connect the top panel, side panels and doors to the enclosure frame
- Kit P/Ns 37922-00X have quick disconnect fittings; other models have ring terminals
Product Information
Key Benefits of the RMR® Grounding Wire Kit
The RMR® Modular Enclosure Grounding Wire Kit provides a complete solution for bonding industrial enclosures and server rack assemblies. Designed as a grounding wire kit, it ensures a low‑impedance path that protects equipment from stray currents and electrical noise. Engineers rely on this enclosure grounding kit to meet industry standards for safety and reliability. Each kit contains pre‑cut jumpers, quick‑disconnect fittings, and ring‑terminal hardware that connect the top panel, side panels, and doors directly to the enclosure frame. The included 12 AWG and 6 AWG stranded conductors accommodate a range of current‑carrying requirements while maintaining flexibility during installation. Product numbers 37926‑002 and 37926‑003 identify the 6 AWG and 12 AWG options respectively. Installation is streamlined through the kit's color‑coded terminations, allowing technicians to complete bonding in minutes rather than hours. By using a dedicated grounding wire kit, the risk of loose connections and voltage differentials is dramatically reduced. The result is a more stable power environment for high‑density server racks. When deployed in multi‑tenant or hyperscale data centers, the kit functions as part of a broader server rack grounding kits strategy, integrating seamlessly with CPI's grounding and bonding accessories. The design complies with UL® and IEC standards, providing confidence that the enclosure grounding kit will perform under rigorous operating conditions. Customers also benefit from the optional "ground wire chat" support resource, which offers expert guidance on best practices. CPI's global network of authorized distributors ensures rapid availability of the kit and related accessories worldwide. Technical support teams are ready to assist with custom length selections or integration into unique enclosure configurations. This combination of quality components, comprehensive documentation, and responsive service reinforces CPI's reputation for reliable infrastructure solutions.