RMR Modular Enclosure Vertical Busbar Mounting Kit

Product Description
Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points
on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a
bonded connection.
Product Information
Installation and Features of the Vertical Busbar Kit
The RMR® Modular Enclosure Vertical Busbar Mounting Kit provides essential hardware for attaching busbars to enclosure frames, supporting proper grounding and bonding in industrial settings. This kit is designed for easy installation with traditional thread-forming screws and drop-in bolts. It ensures a secure electrical connection for vertical enclosure applications.
Key features include compatibility with RMR modular enclosures and attachment points on 1-inch (25 mm) increments for flexible positioning. The vertical busbar mounting facilitates reliable electrical continuity and enhances safety. Drop-in bolts and nuts speed installation while maintaining a bonded connection.
Benefits of using this busbar mounting kit include improved system integrity and reduced risk of electrical faults. It supports efficient space utilization within industrial NEMA enclosures. The kit is built for durability in demanding environments like data centers and manufacturing facilities.
Applications extend to various sectors, including telecommunications, industrial automation, and data centers. This grounding busbar mounting kit is part of CPI's comprehensive bonding and grounding solutions. It helps achieve compliance with electrical safety standards.
Installation is straightforward with provided hardware and clear guidelines, allowing for quick deployment. Users can achieve a robust bonded connection without specialized tools. The RMR modular enclosure vertical busbar mounting kit ensures long-term reliability for infrastructure projects.