RMR Wall-Mount Enclosure Lug Kit
RMR Wall-Mount Enclosure Lug Kit
1 Option

RMR Wall-Mount Enclosure Lug Kit
Product Description
Grounding Lug Kit includes a Two-Hole Compression Lug sized for for #6 AWG conductor with .375" (9.5mm) holes spaced on 1" (25.4 mm) centers and mounting hardware. Attaches to the RMR Wall-Mount Enclosure frame to provide a bonding for the enclosure.
Key Features and Benefits
- 1" (26 mm) H x 4" (102 mm) W x 1" (26 mm) D
- Silver