RMR Modular Enclosure External Baying Brackets

Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
37821-G01 | Hammer Gray | $125.95 | |
37821-C01 | Black | $125.95 |
Product Description
Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.
Key Features and Benefits
- Brackets maintain the space between enclosures to ensure a tight seal
- Enclosures must be the same height and depth
- Side panels are removed or omitted from the both enclosures before the enclosures are bayed
Product Information
Key Features of External Baying Brackets
RMR® external brackets provide a sturdy connection between two modular enclosures, creating a seamless baying solution that maintains a tight seal. Designed for industrial NEMA enclosures, these brackets ensure consistent spacing and alignment across a range of cabinet heights. The use of high‑strength steel delivers durability in demanding data‑center and telecom environments. Each bracket incorporates pre‑drilled mounting holes, allowing quick attachment without custom fabrication. The modular brackets are compatible with both black and hammer‑gray finishes to match the enclosure aesthetics. Their low‑profile design minimizes interference with cable management and airflow pathways. Installation of the external brackets requires only basic hand tools, reducing labor time and simplifying field deployment. Because the side panels are removed before baying, the brackets preserve the integrity of the enclosure's environmental rating. The eight‑piece kit includes all necessary hardware for a complete baying configuration. These baying brackets are engineered specifically for RMR® modular enclosures, ensuring that height and depth dimensions align perfectly across units. The design supports both wall‑mount and free‑standing configurations, giving integrators flexibility in layout planning. Compatibility with CPI's broader product ecosystem enables seamless integration with power, cooling, and monitoring solutions. CPI backs each set of external brackets with comprehensive technical support and detailed specification sheets. Customers can request custom finishes or additional accessories through CPI's rapid product‑customization program. The result is a reliable, scalable solution that protects valuable equipment while optimizing floor space.