RMR Modular Enclosure Leveler Kit

Product Description
RMR Modular Enclosure Leveler Kit
Key Features and Benefits
- M10 X 82.5 mm
- 30 mm D
- Swivel Pad
- Zinc
Product Information
Key Benefits of the RMR® Leveler Kit
The RMR® Modular Enclosure Leveler Kit provides a robust solution for aligning RMR® modular enclosures on uneven floors. Its precision‑engineered components deliver consistent leveling across the full range of industrial installations. This modular enclosure leveler enhances system stability, protecting sensitive equipment from vibration and misalignment. Designed as a complete leveler kit, the package includes M10 x 82.5 mm fasteners, a 30 mm D swivel pad, and corrosion‑resistant zinc hardware. Installation requires only basic tools, allowing technicians to achieve a level platform in minutes. The leveler kit simplifies deployment and reduces on‑site labor time. The solution is fully compatible with all RMR® modular enclosure series used in industrial NEMA enclosures. By providing a uniform base, it supports high‑density equipment layouts and helps maintain compliance with NEMA standards. Engineers appreciate the ability to integrate the leveler without compromising cable management or thermal performance. Durable zinc construction resists harsh environmental conditions often encountered in data centers, hyperscale facilities, and edge deployments. The swivel pad accommodates floor irregularities up to 30 mm, ensuring a secure and level footing for critical power and networking gear. This reliability contributes to reduced downtime and lower total cost of ownership. Choosing the RMR® Modular Enclosure Leveler Kit aligns with CPI's commitment to quality and rapid customization. It offers a cost‑effective method to improve enclosure stability while meeting the rigorous demands of modern ICT infrastructure. Contact a CPI sales specialist to discuss how the leveler kit can optimize your next project.