RMR Wall-Mount Enclosure Fixed Depth Mounting Plate
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate
72 Options

RMR Wall-Mount Enclosure Fixed Depth Mounting Plate
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
37075-C02 | 20" (508 mm) | 16" (407 mm) | Black | $162.45 | |
37075-C01 | 20" (508 mm) | 14" (356 mm) | Black | $157.52 | |
37075-C05 | 20" (508 mm) | 21" (534 mm) | Black | $177.98 | |
37075-C04 | 20" (508 mm) | 20" (508 mm) | Black | $172.64 | |
37075-C03 | 20" (508 mm) | 18" (458 mm) | Black | $167.44 | |
37075-C06 | 20" (508 mm) | 23" (585 mm) | Black | $179.22 | |
37075-C09 | 20" (508 mm) | 28" (712 mm) | Black | $183.07 | |
37075-C13 | 20" (508 mm) | 35" (889 mm) | Black | $191.75 | |
37075-C14 | 20" (508 mm) | 37" (940 mm) | Black | $196.66 | |
37075-C15 | 20" (508 mm) | 39" (991 mm) | Black | $201.70 | |
37075-C07 | 20" (508 mm) | 25" (635 mm) | Black | $180.53 | |
37075-C08 | 20" (508 mm) | 27" (686 mm) | Black | $181.74 | |
37075-C37 | 24" (610 mm) | 25" (635 mm) | Black | $184.11 | |
37075-C17 | 20" (508 mm) | 42" (1067 mm) | Black | $212.16 | |
37075-C10 | 20" (508 mm) | 30" (762 mm) | Black | $184.31 | |
37075-C34 | 24" (610 mm) | 20" (508 mm) | Black | $176.09 | |
37075-C35 | 24" (610 mm) | 21" (534 mm) | Black | $181.56 | |
37075-C32 | 24" (610 mm) | 16" (407 mm) | Black | $165.68 | |
37075-C16 | 20" (508 mm) | 41" (1042 mm) | Black | $206.84 | |
37075-C36 | 24" (610 mm) | 23" (585 mm) | Black | $182.78 |
Product Description
Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the enclosure onto the back of the frame and can be ordered with the enclosure.
Key Features and Benefits
- Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the with the enclosure
- Adjustable Mounting Plates are solid metal panels that attach in a side-to-side orientation in the middle section of the enclosure and can be adjusted in depth by one-inch increments and are ordered as accessories