RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet






RMR Enclosure ComSeal Grommet
4 Options

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet

RMR Enclosure ComSeal Grommet






Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
37912-001 | ComSeal 10/10 | $197.94 | |
37914-001 | ComSeal 16/16 | $241.97 | |
37913-001 | ComSeal 15/3 | $352.22 | |
37915-001 | ComSeal 32/32 | $460.71 |
Product Description
ComSeal by Roxtec is a light-weight and efficient cable-sealing solution for industrial enclosures. The solutions are supplied as readymade kits, including adaptable sealing modules, which simplify planning, purchasing and installation. The seals can be attached to either the inside or the outside of an enclosure. This compensates for interfering equipment in cramped spaces and makes installation easy.
Key Features and Benefits
- Material: Powder coated aluminum
- Rating: IP 55 according to IEC 60529
- ComSeal Kit includes:
- Roxtec ComSeal frame, aluminum, powder coat painted
- Roxtec CM modules
- Installation hardware
- Gasket
- Assembly gel/Lubricant