RMR Enclosure Gland Seal

RMR Enclosure Gland Seal


RMR Enclosure Gland Seal
2 Options

RMR Enclosure Gland Seal

RMR Enclosure Gland Seal


Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
37916-001 | RG M63/4 | $170.31 | |
37917-001 | RG M63/9 | $170.31 |
Product Description
RG M63–gland seals by Roxtec, combine the traditional gland technique with unique technology for flexibility and adaptability. The result is a new generation of glands with improved capacity and functionality. RG M63 has a compact design that makes it well suited for small areas. It can seal between one to nine cables with diameters ranging from 0.138" to 1.280".
Key Features and Benefits
- External dimensions: Ø 2.874" x 2.047"
- Packing Space* (mm): 40 x 40
- Hole dimension in cabinet: Ø 2.500" - 2.520"
- Material: Nickel plated brass, PA 6, galvanized mild steel, EPDM rubber Rating: UL/NEMA 4, 4x, 12 and 13
- CSA 4, 4x, 12 and 13
- IP 66/67 according to IEC 60529
- Maximum thickness of cabinet wall is 0.158" with lock nut.
- Also available in stainless steel
- Recommended knockout punch: Greenlee hole punch (size 2.52"/ISO 63)