RMR EPDM Snap-In Liquid Tight Grommet
RMR EPDM Snap-In Liquid Tight Grommet
1 Option

RMR EPDM Snap-In Liquid Tight Grommet
Product Description
RMR EPDM Snap-In Liquid Tight Grommet, 2" (50 mm) Diameter, IP 67; Gray
Key Features and Benefits
- Meets NEMA Type 12 and IP 55 protection ratings
- Accepts a single cable with diameter range 1.06"-1.38" (27-35 mm)
- Knock-out panel opening should be 1.98” (50 mm)
- Fits panel thickness range 0.05"-0.20" (1.3-5.1 mm)