Cart
Loading...
Loading...

RMR Modular Enclosure Filter/Exhaust Fan

8 Options
Customize Your Product
Volts
Type
Color
Explore Sizes & Options
Filter
Add to Cart Add
37921-008
230
Filter Cutout 11.5" (291 mm)
Black
$1,057.54
37920-004
230
Filter Cutout 7" (177 mm)
$332.66
37920-002
115
Filter Cutout 7" (177 mm)
$323.93
37921-004
230
Filter Cutout 11.5" (291 mm)
$1,057.54
37920-008
230
Filter Cutout 7" (177 mm)
Black
$332.66
37921-002
115
Filter Cutout 11.5" (291 mm)
$1,040.02
37921-006
115
Filter Cutout 11.5" (291 mm)
Black
$1,040.02
37920-006
115
Filter Cutout 7" (177 mm)
Black
$323.93
Product Description

Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds. 

Key Features and Benefits
  • Includes:
  • Fan housing, fan, filter, installation hardware