Single Metal Door With Window for RMR Modular Enclosure
Single Metal Door With Window for RMR Modular Enclosure
24 Options

Single Metal Door With Window for RMR Modular Enclosure
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
37810-C02 | 24" (610 mm) | 69.8" (1773 mm) | Black | $857.76 | |
37810-C04 | 24" (610 mm) | 81.6" (2073 mm) | Black | $952.59 | |
37810-C05 | 24" (610 mm) | 85.5" (2172 mm) | Black | $1,006.50 | |
37810-C11 | 31.5" (800 mm) | 85.5" (2172 mm) | Black | $1,184.11 | |
37810-C03 | 24" (610 mm) | 77.7" (1974 mm) | Black | $898.65 | |
37810-G03 | 24" (610 mm) | 77.7" (1974 mm) | Hammer Gray | $898.65 | |
37810-C07 | 31.5" (800 mm) | 53.8" (1367 mm) | Black | $866.94 | |
37810-C06 | 24" (610 mm) | 93.4" (2373 mm) | Black | $1,060.44 | |
37810-C08 | 31.5" (800 mm) | 69.8" (1773 mm) | Black | $1,009.14 | |
37810-C12 | 31.5" (800 mm) | 93.4" (2373 mm) | Black | $1,247.56 | |
37810-G02 | 24" (610 mm) | 69.8" (1773 mm) | Hammer Gray | $857.76 | |
37810-G06 | 24" (610 mm) | 93.4" (2373 mm) | Hammer Gray | $1,060.44 | |
37810-G07 | 31.5" (800 mm) | 53.8" (1367 mm) | Hammer Gray | $866.94 | |
37810-G08 | 31.5" (800 mm) | 69.8" (1773 mm) | Hammer Gray | $1,009.14 | |
37810-C09 | 31.5" (800 mm) | 77.7" (1974 mm) | Black | $1,057.26 | |
37810-C01 | 24" (610 mm) | 53.8" (1367 mm) | Black | $736.90 | |
37810-G01 | 24" (610 mm) | 53.8" (1367 mm) | Hammer Gray | $736.90 | |
37810-G05 | 24" (610 mm) | 85.5" (2172 mm) | Hammer Gray | $1,006.50 | |
37810-G12 | 31.5" (800 mm) | 93.4" (2373 mm) | Hammer Gray | $1,247.56 | |
37810-C10 | 31.5" (800 mm) | 81.6" (2073 mm) | Black | $1,120.68 |
Product Description
The Single Metal Door with Window is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.
Key Features and Benefits
- Solid Metal Door
- Metal Door with Window
- Intake Door Assembly, which has a cutout near the bottom of the door for a filter or filter fan
- Exhaust Door Assembly, which has a cutout near the top of the door for a filter or filter fan
- AC Door Assembly, which has a cutout near the middle for a cooling unit
- Use Fixed Rear Metal Panel as an alternative to door in order to seal one side of the enclosure
- Order filters, filter fans and cooling units separately