Cart
Loading...
Loading...

Single Solid Metal Door for RMR Modular Enclosure

24 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
37720-C02
24" (610 mm)
69.8" (1773 mm)
Black
$590.55
37720-C05
24" (610 mm)
85.5" (2172 mm)
Black
$694.15
37720-C01
24" (610 mm)
46.2" (1174 mm)
Black
$508.19
37720-C07
31.5" (800 mm)
46.2" (1174 mm)
Black
$597.88
37720-C08
31.5" (800 mm)
69.8" (1773 mm)
Black
$679.12
37720-C04
24" (610 mm)
81.6" (2073 mm)
Black
$656.92
37720-C10
31.5" (800 mm)
81.6" (2073 mm)
Black
$772.88
37720-C03
24" (610 mm)
77.7" (1974 mm)
Black
$619.76
37720-C12
31.5" (800 mm)
93.4" (2373 mm)
Black
$860.37
37720-G01
24" (610 mm)
46.2" (1174 mm)
Hammer Gray
$508.19
37720-G03
24" (610 mm)
77.7" (1974 mm)
Hammer Gray
$619.76
37720-G04
24" (610 mm)
81.6" (2073 mm)
Hammer Gray
$656.92
37720-C06
24" (610 mm)
93.4" (2373 mm)
Black
$735.80
37720-C09
31.5" (800 mm)
77.7" (1974 mm)
Black
$729.15
37720-G12
31.5" (800 mm)
93.4" (2373 mm)
Hammer Gray
$860.37
37720-G08
31.5" (800 mm)
69.8" (1773 mm)
Hammer Gray
$679.12
37720-G02
24" (610 mm)
69.8" (1773 mm)
Hammer Gray
$590.55
37720-G09
31.5" (800 mm)
77.7" (1974 mm)
Hammer Gray
$729.15
37720-G06
24" (610 mm)
93.4" (2373 mm)
Hammer Gray
$735.80
37720-G05
24" (610 mm)
85.5" (2172 mm)
Hammer Gray
$694.15
Product Description

The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Key Features and Benefits
  • Solid Metal Door
  • Metal Door with Window
  • Intake Door Assembly, which has a cutout near the bottom of the door for a filter or filter fan
  • Exhaust Door Assembly, which has a cutout near the top of the door for a filter or filter fan
  • AC Door Assembly, which has a cutout near the middle for a cooling unit
  • Use Fixed Rear Metal Panel as an alternative to door in order to seal one side of the enclosure
  • Order filters, filter fans and cooling units separately