Cart
Loading...
Loading...

RMR Modular Enclosure Hardware Kit

3 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Add to Cart Add
37940-001
M5.5 x 9 Torx Panhead Thread-Forming Screw
$56.20
37942-001
M6 Drop-in Nut & M6 Hex Head Flange Screw
$131.64
37941-001
M8 x 14 Drop-in Hammer Head Bolt & M8 Flange Nut
$122.09
Product Description

Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a bonded connection.

Key Features and Benefits
  •  Ships in packs of 20