Cart
Loading...
Loading...

Exhaust Top Panel Assembly for RMR Modular Enclosure

36 Options
Customize Your Product
Width
Depth
Color
Explore Sizes & Options
Filter
Add to Cart Add
37884-C04
23.7" (602 mm)
27.8" (706 mm)
Black
$208.72
37884-C01
23.7" (602 mm)
16" (406 mm)
Black
$179.45
37884-C03
23.7" (602 mm)
23.9" (607 mm)
Black
$198.82
37884-C02
23.7" (602 mm)
19.9" (505 mm)
Black
$188.83
37884-C08
23.7" (602 mm)
43.6" (1107 mm)
Black
$242.19
37884-C07
23.7" (602 mm)
39.6" (1006 mm)
Black
$233.92
37884-C09
23.7" (602 mm)
47.5" (1207 mm)
Black
$250.39
37884-C10
31.5" (800 mm)
16" (406 mm)
Black
$189.95
37884-C06
23.7" (602 mm)
35.7" (907 mm)
Black
$226.34
37884-C11
31.5" (800 mm)
19.9" (505 mm)
Black
$199.94
37884-C12
31.5" (800 mm)
23.9" (607 mm)
Black
$210.48
37884-C05
23.7" (602 mm)
31.8" (808 mm)
Black
$218.67
37884-C16
31.5" (800 mm)
39.6" (1006 mm)
Black
$250.25
37884-C17
31.5" (800 mm)
43.6" (1107 mm)
Black
$258.99
37884-C18
31.5" (800 mm)
47.5" (1207 mm)
Black
$267.76
37884-G01
23.7" (602 mm)
16" (406 mm)
Hammer Gray
$179.45
37884-G02
23.7" (602 mm)
19.9" (505 mm)
Hammer Gray
$188.83
37884-G03
23.7" (602 mm)
23.9" (607 mm)
Hammer Gray
$198.82
37884-G04
23.7" (602 mm)
27.8" (706 mm)
Hammer Gray
$208.72
37884-C13
31.5" (800 mm)
27.8" (706 mm)
Black
$222.25
Product Description

Exhaust Metal Top Panel Assembly for RMR Modular Enclosure includes opening at the center to accommodate a 11.5 in (291 mm) Filter Fan Kit (ordered separately). Use with side panels or doors that have 11.5 in (291 mm) Intake Filter Kits.

Key Features and Benefits
  • Includes opening at the center to accommodate a 11.5 in (291 mm) Filter Fan Kit (ordered separately). Use with side panels or doors that have 11.5 in (291 mm) Intake Filter Kits