Cart
Loading...
Loading...

RMR Floor-Mount Enclosure, Type 12, with Floor Stand and Solid Double Door

To order this product please call our customer service staff help.
Product Description

RMR Floor-Mount Enclosures feature floor stands that provide additional clearance and easy access for cable access through the bottom of the enclosure. The floor stands are bolted onto the frame and can be easily removed for relocation of the enclosure. Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with sealed cable entry, cable management, PDU, and accessories to suit the exact requirement without field modification. Eight heavy-duty mounting studs on the rear of the enclosure accept a mounting plate. The high-strength, solid mounting plate (ordered separately), attaches to the enclosure and provides a large mounting surface for equipment.

UL Type 4/IP 66 enclosures feature a removable center beam to maintain sealing performance between doors. Remove the center beam to conveniently mount large equipment onto the mounting plate, or to install the mounting plate with preinstalled equipment onto the frame. UL Type 12/IP 55 enclosures feature overlapping solid double doors with three-point latch but do not include a center beam.

  • CPI Product Designer tool quickly configures a complete kit
  • Sealed with continuous foam gasket technology
  • Kitting and preinstallation of accessories to simplify ordering
  • Competitive lead times
Key Features and Benefits

UL Type 12/IP 55 enclosure is for indoor use; protects against dirt, dripping and light splash of noncorrosive liquid.

  • Designed for NEMA Type 12/IP 55 applications. Also meets NEMA Type 1 and 5; and NEMA Type 2 with drain hole and NEMA Type 3R with drain hole and drip shield (hole must be between 1/8” to 1/4” (3 mm - 6 mm))
  • Overlapping solid double door with 3-point latch mechanism provides easy access for control plate installation
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 54”H - 72”H (1372 mm - 1829 mm)
  • Min and max widths: 42”W - 72”W (1067 mm - 1829 mm)
  • Min and max depths: 8”D - 24”D (203 mm - 610 mm)
  • Removable floor stands
  • Available in welded mild steel with powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
  • Series A04, mild steel family of enclosures; Sample part number: A04-HHWWDD-X00