Cart
Loading...
Loading...

RMR Free-Standing Enclosure, Type 12, Dual Access with Solid Double Door

To order this product please call our customer service staff help.
Product Description

Enclosures have mounting channels along the sides, top and bottom for attaching mounting plates (ordered separately) or other accessories. The mounting plate can be placed anywhere along the enclosure’s mounting channels. Dual-access configuration is available for equipment access from either the front or rear of the enclosure and for back-to-back plate mounting.

Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with equipment mounting rails, sealed cable entry, cable management, PDU and accessories to suit the exact requirement without field modification.

The enclosure can be configured with single or dual access, solid single or double doors with a three-point latch mechanism. NEMA Type 4 enclosures with double doors feature removable center beam to maintain sealing performance between doors.

NEMA Type 12 enclosures feature overlapping solid double doors with three-point latch, but do not include a center beam.

  • CPI Product Designer tool quickly configures a complete kit
  • Sealed with continuous foam gasket technology
  • Kitting and preinstallation of accessories to simplify ordering
  • Competitive lead times
Key Features and Benefits

UL Type 12/IP 55 enclosure is for indoor use and protects against dirt, dripping and light splash of noncorrosive liquid.

  • Designed for NEMA Type 12/IP 55 applications. Also meets NEMA Type 1 and 5; NEMA Type 2 with drain hole and NEMA Type 3R with drain hole and drip shield (hole must be between 1/8” to 1/4” (3 mm - 6 mm))
  • Dual access provides additional mounting plate placement and access to either front or rear of the enclosure
  • Overlapping solid double door with 3-point latch mechanism provides easy access or control plate installation
  • Latch style: 3-point mechanism with heavy-duty padlock swinghandle
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 72”H - 90”H (1829 mm - 2286 mm)
  • Min and max widths: 48”W - 72”W (1219 mm - 1829 mm)
  • Min and max depths: 24”D - 36”D (610 mm - 914 mm)
  • Available in welded, mild-steel with powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm)
  • Order mounting plate(s) separately; use CPI Product Designer for quick and easy selection.
  • Series A07, mild steel, family of enclosures; Sample Part number: A07-HHWWDD-X00