Cart
Loading...
Loading...

J-Clips for Leak Detection Sensors

2 Options
Customize Your Product
Explore Sizes & Options
Filter
Add to Cart Add
60109-007
$162.41
60109-006
$37.11
Product Description

Use J-Clips to install Leak Detection Sensor Rope. J-Clips are constructed of durable nylon with an adhesive backing for easy and secure installation.

Key Features and Benefits
  • Operating Environment (Adhesive): -4°F to 122°F (-20°C to 50°C)
  • Size: 1.1”H x 1”W x 0.5”D (28 mm x 25 mm x 12 mm)
  • Weight: 0.3 lb (0.1 kg)
  • Material: UL94 V-1, RMS-05 Nylon
  • Color: White