Leak Spot Detector
Product Description
Leak Spot Detector is used to detect liquid in a specific spot, such as, inside of a condensation drip pan. The Spot Detector features a small enclosure with adjustable probes. It can be attached to a flat surface and submerged in water. Leak Spot Detector attaches to one of the eight digital inputs on the RIM-750. You can use up to four Leak Spot Detectors with RIM-750; however, each Leak Spot Detector counts as 50 feet (15.2 meters) of Sensor Rope and will reduce the total length of Leak Detection Sensor Rope supported by the RIM-750 by 50 feet (15.2 meters). For example, you could use two Leak Spot Detectors and 100 feet (30.4 meters) of Leak Detection Sensor Rope.
Key Features and Benefits
- Includes one spot detector sensor with an attached 14’L (4.27 m) non-sensing two-wire leader cable
- Solid State Output: 12-36VAC @ 0.01A min., 0.1A max. or 18-36VDC @ 0.01A min., 0.1A max.
- Operating Temperature: 32°F to 122°F (0°C to 50°C)
- Operating Humidity: 5% to 95% RH, non-condensing
- Maximum Altitude: 15,000 ft (4,572m) max.
- Storage Temperature: -4°F to 158°F (-20°C to 70°C)
- Dimensions: 2.0”H x 1.5”W x 1.0”D (51 mm H x 39.4 mm W x 25.4 mm D)
- Weight: 4 oz. (105 g)
- Material: Plastic housing
- Color: Black
- Certifications: CE; ETL listed: conforms to UL 61010-1, EN 61010-1, RoHS compliant