Cart
Loading...
Loading...

Power Fail Monitor

1 Option
Explore Sizes & Options
Add to Cart Add
60110-001
$285.26
Product Description

Power Fail Monitor plugs into a standard 120 VAC NEMA 5-15 outlet to monitor for power loss. Secures to the outlet to ensure it is not accidentally disconnected and signals power loss through a Form C output relay. Power Fail Monitor attaches to one of the digital inputs on the RIM-1000.

Key Features and Benefits
  • Input: NEMA 5-15 plug, 3-prong (with ground)
  • Power: 120 VAC @ 15mA
  • Output: Relay, 1 Dry Contact, Form C; 10A @ 120 VAC; 5A @ 30 VDC
  • Operating Temperature: 32°F to 122°F (0°C to 50°C)
  • Operating Humidity: 5% to 95% RH, non-condensing
  • Maximum Altitude: 15,000 ft (4,572 m)
  • Storage Temperature: -4°F to 158°F (-20°C to 70°C)
  • Size: 3.5”H x 2.375”W x 2.25”D (89 mm x 60 mm x 57 mm)
  • Weight: 0.21 lb (0.01 kg)
  • Material: Housing, plastic; color: Black