Product Description
Ground Wire Kit includes a ground strap and installation hardware to create an external ground connection for the PDU chassis.
Product Information
Key Features of the Ground Wire Kit
The ground wire kit provides everything needed to create a reliable external ground connection for a power distribution unit (PDU) chassis. It includes a high‑conductivity ground strap that links the enclosure to a dedicated grounding point. The kit's design complies with industry grounding standards to protect equipment and personnel. Installation hardware is supplied to simplify the mounting process and ensure a secure attachment to the PDU. The pre‑drilled mounting brackets align with standard enclosure panels, reducing installation time. Technicians can complete the grounding assembly without additional tools or custom fabrication. By using this ground wire kit, data center operators improve system safety and minimize the risk of electrical faults. A solid ground path helps dissipate stray currents and protects sensitive electronics from voltage transients. The solution supports both single‑phase and three‑phase PDU configurations. The kit is engineered for compatibility with CPI's extensive range of power monitoring and security products. When paired with eConnect® power distribution units, the grounding accessory enhances overall system reliability. Customers benefit from a cohesive, factory‑tested grounding approach. CPI offers worldwide support and rapid customization for the ground wire kit to meet specific project requirements. Authorized distributors provide local inventory and technical assistance. The result is a dependable grounding solution that scales with evolving data center needs.