UPS Receptacle Panels

UPS Receptacle Panels

UPS Receptacle Panels



UPS Receptacle Panels
2 Options

UPS Receptacle Panels

UPS Receptacle Panels

UPS Receptacle Panels



Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
UPSRPANELVD5K3PH1 | UPS Receptacle Panel with (1) L21-20R + (1) 20A breaker | $603.71 | |
UPSRPANELVD8K3PH1 | UPS Receptacle Panel with (1) L21-30R + (1) 30A breaker | $603.71 |
Product Description
Optional Receptacle panels on the rear of the units reduces installation costs and simplifies plugging in of compatible corded Rack Power distribution units. Included within VD5K3P-1 and VD8K3P-1.