Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager

Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager

Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager



Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager
36 Options

Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager

Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager

Full Height Mid-Panel Assembly Kit for Evolution Single-Sided Vertical Cable Manager



Customize Your Product
Height
Width
Type
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
33545-703 | 7" (2134 mm) | 10" (254 mm) | Brush-Sealed | $290.62 | |
33545-709 | 7" (2134 mm) | 12" (305 mm) | Brush-Sealed | $315.90 | |
33545-706 | 9" (2743 mm) | 10" (254 mm) | Brush-Sealed | $412.95 | |
33545-705 | 8" (2438 mm) | 10" (254 mm) | Brush-Sealed | $340.39 | |
33545-715 | 7" (2134 mm) | 15" (381 mm) | Brush-Sealed | $347.48 | |
33545-721 | 7" (2134 mm) | 10" (254 mm) | Grommet-Sealed | $242.19 | |
33545-717 | 8" (2438 mm) | 15" (381 mm) | Brush-Sealed | $406.95 | |
33545-718 | 9" (2743 mm) | 15" (381 mm) | Brush-Sealed | $493.76 | |
33545-724 | 9" (2743 mm) | 10" (254 mm) | Grommet-Sealed | $344.12 | |
33545-711 | 8" (2438 mm) | 12" (305 mm) | Brush-Sealed | $369.99 | |
33545-729 | 8" (2438 mm) | 12" (305 mm) | Grommet-Sealed | $308.32 | |
33545-736 | 9" (2743 mm) | 15" (381 mm) | Grommet-Sealed | $411.47 | |
33545-E03 | 7" (2134 mm) | 10" (254 mm) | Brush-Sealed | $319.70 | |
33545-E05 | 8" (2438 mm) | 10" (254 mm) | Brush-Sealed | $374.43 | |
33545-723 | 8" (2438 mm) | 10" (254 mm) | Grommet-Sealed | $283.66 | |
33545-E06 | 9" (2743 mm) | 10" (254 mm) | Brush-Sealed | $454.21 | |
33545-730 | 9" (2743 mm) | 12" (305 mm) | Grommet-Sealed | $374.03 | |
33545-727 | 7" (2134 mm) | 12" (305 mm) | Grommet-Sealed | $263.25 | |
33545-735 | 8" (2438 mm) | 15" (381 mm) | Grommet-Sealed | $339.13 | |
33545-E17 | 8" (2438 mm) | 15" (381 mm) | Brush-Sealed | $447.67 |
Product Description
This kit manages airflow from the front to rear sections of the cable manager, for Hot/Cold aisle containment applications, by utilizing either brushes or grommets for cable pass-thru.
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.
Key Features and Benefits
- Can be ordered with brushes or grommets
- Allows for cable pass-thru
- Isolates the mixture of cold & hot air
- Height & Width Specific
- Only available for 10”W or wider Cable Managers
- Single Set