Cart
Loading...
Loading...

Vertical Cabling Section Cover

15 Options
Customize Your Product
Width
Height
Explore Sizes & Options
Filter
Add to Cart Add
11922-E15
6" (152 mm)
8' (2.4 m)
Glacier White
$333.86
11922-705
6" (152 mm)
7.5' (2.3 m)
Black
$252.85
12188-001
6" (152 mm)
7" (2.1 mm)
Black
$391.47
11922-E08
6" (152 mm)
9' (2.7 m)
Glacier White
$389.49
11922-E05
6" (152 mm)
7.5' (2.3 m)
Glacier White
$278.17
12664-701
6" (152 mm)
7" (2.1 mm)
Black
$219.90
11923-705
3.7" (93 mm)
7.5' (2.3 m)
Black
$204.99
11923-708
3.7" (93 mm)
9' (2.7 m)
Black
$260.84
12664-E02
3.7" (93 mm)
7" (2.1 mm)
Glacier White
$204.95
11922-715
6" (152 mm)
8' (2.4 m)
Black
$303.56
11922-708
6" (152 mm)
9' (2.7 m)
Black
$354.11
12664-702
3.7" (93 mm)
7" (2.1 mm)
Black
$186.28
12664-E01
6" (152 mm)
7" (2.1 mm)
Glacier White
$241.95
12189-001
3.7" (93 mm)
7" (2.1 mm)
Black
$335.80
11923-715
3.7" (93 mm)
8' (2.4 m)
Black
$223.64
Product Description

Designed to be used on narrow and wide Vertical Cabling Sections to provide a clean, professional appearance. Available in metal or plexiglass versions; plexiglass for 7' (2.1m) only; in sizes to fit your installation.

Key Features and Benefits
  • Hides cables
  • Provides professional appearance
  • Quick attachment and removal
  • For use with vertical cabling sections only