Cart
Loading...
Loading...

Vertical Cabling Section Offset Mounting Bracket Kit

1 Option
Explore Sizes & Options
Add to Cart Add
13699-701
$98.06
Product Description

VCS Offset Mounting Bracket attaches a CPI Single-Sided Wide Vertical Cabling Section to the side of the Seismic Frame® Two-Post Rack so that it aligns with the front of the rack. Kit includes four Offset Mounting Brackets.

Use two brackets per side to attach the Vertical Cabling Section. Brackets are slotted allowing front-to-rear adjustment. Made of steel.

Key Features and Benefits
  • it includes four Offset Mounting Brackets
  • Use two brackets per side to attach the Vertical Cabling Section
  • Brackets are slotted allowing front-to-rear adjustment
  • Made of steel