Wall Cable Support Bracket
Wall Cable Support Bracket
4 Options
Wall Cable Support Bracket
Customize Your Product
Height
Type
Depth
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
10900-500 | 6" (152.4 mm) | Type B | 6" (152.4 mm) | $39.60 | |
10910-500 | 3.79" (96.2 mm) | Type B | 4" (101.6 mm) | $26.09 | |
10921-500 | 4" (101.6 mm) | Type A | 4" (101.6 mm) | $25.63 | |
10920-500 | 7.75" (196.8 mm) | Type A | 4" (101.6 mm) | $33.58 |
Product Description
Designed to support heavy cable runs, such as multiple strand PBX cable, data cabling and coax, along walls or wherever wall support of heavy cable runs are needed.
Key Features and Benefits
- Material is 1/8" x 1" steel strap with edges rolled to prevent damage to cable and wire insulation
- Finish is zinc plated for resistance to corrosion
- Installation hardware not included