Cart
Loading...
Loading...

Cable Bundle Swivel Kit for Motive Vertical Cable Manager

2 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Add to Cart Add
32657-001
Pack of 12
$44.60
32657-002
Pack of 48
$130.30
Product Description

Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.

Key Features and Benefits
  • Tool-less 1/4 turn installation
  • Swivel feature adds flexibility and enhances cable bundle support
  • Accommodates hook and loop fasteners up to ¾"W (19 mm)
  • Available in packs of 12 or 48
  • Finish: Black with blue adjustment point