Cart
Loading...
Loading...

Cable Divider Bar Kit for Evolution Vertical Cable Manager

1 Option
Explore Sizes & Options
Add to Cart Add
35503-701
$250.10
Product Description

Cable Divider Bar Kit provides tie points for cables inside Evolution Vertical Cable Managers and divides the interior of the cable manager to create multiple pathways for cables.

Key Features and Benefits
  • Attaches to the fixed accessory panels inside vertical cable managers
  • Each Cable Divider Bar is 5.75”H x 1”W x 20”L (146 mm x 25 mm x 510 mm)
  • Use side-by-side to create multiple pathways in 10”W (250 mm) or wider cable managers
  • Each kit includes four Cable Divider Bars and mounting hardware