Cart
Loading...
Loading...

Cable Lashing Bar Kit for Evolution Vertical Cable Manager

1 Option
Explore Sizes & Options
Add to Cart Add
35473-001
$106.40
Product Description

Cable Lashing Bar Kit provides tie points for cable inside Evolution Vertical Managers. Use up to six cable lashing bars (front/rear) in 6"W (150 mm) vertical cable managers and up to ten (front/rear) in the 8"W (200 mm), 10"W (250 mm), 12"W (300 mm), and 15"W (380 mm) vertical cable managers. Each kit includes four round .23" (5.7 mm) diameter 20.6"L (524 mm) steel lashing bars and mounting hardware.

Key Features and Benefits
  • Use up to 6 cable lashing bars (front/rear) in 6”W (150 mm) vertical cable managers and up to 10 cable lashing bars (front/rear) in 8”W (200 mm), 10”W (250 mm), 12”W (300 mm) and 15”W (380 mm) vertical cable managers
  • Each kit includes (4) round .23” (5.7 mm) diameter x 20.6”L (524 mm) steel lashing bars and mounting hardware