Cart
Loading...
Loading...

Fiber Segregation Kit for Evolution Vertical Cable Manager

1 Option
Explore Sizes & Options
Add to Cart Add
33475-701
$212.83
Product Description

The Fiber Segregation Kit creates a separate pathway for fiber cables and patch cords inside Evolution Vertical Cable Managers.

Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.

Key Features and Benefits
  • The number of Fiber Segregation Kit assemblies that can be mounted in an Evolution Cable Manager depends on the manager height as follows:
    • 7' – 3
    • 8' – 3
    • 9' – 4 (requires an additional Movable Mid-Section or Fixed Accessory Panel Kit)
  • The Fiber Segregation spools turns 360° and stops at 90° allowing for easier access to fiber cables
  • Each kit includes mounting brackets, three plastic plastic spools and mounting hardware to create a separate pathway inside the vertical cable manager when assembled and installed