Transition Plate
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
12186-101 | Gray | $87.63 | |
12186-701 | Black | $83.43 | |
12186-E01 | Glacier White | $91.80 | |
12186-501 | Gray | $83.43 |
Product Description
The Transition Plate aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.
Key Features and Benefits
- Provides 1-1/2” (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable
- Telescopes to adjust cable entry or exit position
- Mounts on 19” or 23” rack; may also be wall-mounted
- Strong lightweight aluminum construction