Vertical Cabling Section for Seismic Frame Two-Post Rack
Vertical Cabling Section for Seismic Frame Two-Post Rack
Vertical Cabling Section for Seismic Frame Two-Post Rack
3 Options
Vertical Cabling Section for Seismic Frame Two-Post Rack
Vertical Cabling Section for Seismic Frame Two-Post Rack
Customize Your Product
Color
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
13704-703 | Black | $1,043.83 | |
13704-203 | $1,096.00 | ||
13704-103 | Gray | $1,096.01 |
Product Description
The Vertical Cabling Section for Seismic Frame® Two-Post Rack provides a double-sided, front and rear cable pathway next to CPI’s Seismic Frame® Two-Post Rack. Separate front and rear 6”W x 6.38”D (150 mm x 162 mm) cable managers attach with included offset brackets to align with the front and rear of the rack.
Key Features and Benefits
- Large cable pass-through ports on the back of each manager align with ports in the side of the frame
- Spin-open plastic latches secure cables inside the managers
- 1 single-sided Cable Management Fingers Kit to organize cables by RMU
- Installation hardware
- Made of aluminum