Fixed Equipment Mounting Rail for Adjustable Rail ServerRack
Fixed Equipment Mounting Rail for Adjustable Rail ServerRack
Fixed Equipment Mounting Rail for Adjustable Rail ServerRack
9 Options
Fixed Equipment Mounting Rail for Adjustable Rail ServerRack
Fixed Equipment Mounting Rail for Adjustable Rail ServerRack
Customize Your Product
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
15260-115 | 96" (2438 mm) 51U | Gray | $238.17 | |
15260-703 | 72" (1829 mm) 38U | Black | $209.17 | |
15260-701 | 96" (2438 mm) 51U | Black | $192.78 | |
15260-103 | 84" (2134 mm) 45U | Gray | $219.68 | |
15260-E01 | 72" (1829 mm) 38U | Glacier White | $212.08 | |
15260-E15 | 96" (2438 mm) 51U | Glacier White | $249.53 | |
15260-101 | 72" (1829 mm) 38U | Gray | $202.42 | |
15260-715 | 84" (2134 mm) 45U | Black | $226.86 | |
15260-E03 | 84" (2134 mm) 45U | Glacier White | $230.11 |
Product Description
Cost-effective solution for supporting rack-mount network equipment. The QuadraRack® 4-Post Frame offers the strength and stability of a cabinet in an open mounting system, providing easy access for simplified installation and cabling along with unrestricted air flow for improved cooling and heat dissipation.
Key Features and Benefits
- Stability and strength of an enclosure in a open mounting system
- Provides easy access to equipment and cabling
- Quick assembly with one-piece top and bottom pan sets
- Easy to bay together to create multi-frame configurations
- Use with any CPI Cabling Section to manage cables
- Equipment mounting locations are marked and numbered on the mounting channel
- Threaded mounting holes speed installation of rack-mount equipment and shelving
- Support large equipment on heavy-duty four-post fixed and sliding shelves