110D Block Mounting Panels
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
11483-130 | 19" (483 mm) | 3000 Pair Manager | Gray | $1,578.68 | |
11453-730 | 23" (584 mm) | 3000 Pair Manager | Black | $1,015.57 | |
11453-530 | 23" (584 mm) | 3000 Pair Manager | Clear | $1,015.57 | |
11453-560 | 23" (584 mm) | 6000 Pair Manager | Clear | $2,031.06 | |
11483-115 | 19" (483 mm) | 1500 Pair Manager | Gray | $789.40 | |
11483-515 | 19" (483 mm) | 1500 Pair Manager | Clear | $752.55 | |
11483-730 | 19" (483 mm) | 3000 Pair Manager | Black | $1,505.07 | |
11483-715 | 19" (483 mm) | 1500 Pair Manager | Black | $752.55 | |
11483-530 | 19" (483 mm) | 3000 Pair Manager | Clear | $1,505.07 | |
11453-130 | 23" (584 mm) | 3000 Pair Manager | Gray | $1,065.36 | |
11453-160 | 23" (584 mm) | 6000 Pair Manager | Gray | $2,130.66 | |
11453-760 | 23" (584 mm) | 6000 Pair Manager | Black | $2,031.06 |
Product Description
Used for easy and space-saving mounting of standard 110D Type Wiring Blocks (not included). Up to 1500 pair in one column can be mounted per side on a 7' x 19" rack and up to 3000 pair in two columns can be mounted per side on a 7' x 23" rack.
Key Features and Benefits
- Up to 3000 pair in two columns can be mounted per side on a 7’ x 19" or 23" rack
- Modular design allows up to 6000 pair in four columns to be mounted front and rear on a 7’ x 23" CPI rack
- Slotted large cable loops allow vertical cable runs to be added and removed easily.
- Wall, backboard or 19/23"W rack mountable (Rack not included)
- Assembly hardware included