Rack Radius Drop
Rack Radius Drop
1 Option
Rack Radius Drop
Customize Your Product
Type
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
12392-706 | For 3" (80 mm) Rack Channels | Black | $66.98 |
Product Description
The Rack Radius Drop provides a transition from a horizontal cable run onto a rack, while maintaining the recommended bend radius. Cable bundles are held securely in place on the Rack Radius Drop by using the included Saf-T-Grip® Center Grommet Buckle Cable Management Straps.
Key Features and Benefits
- Three styles are available:
- 3” (80 mm) or 6” (150 mm) rack channels without vertical rack cabling sections use P/N 12392-X06, 3”(80 mm) or 12392-X09, 6”(150 mm)
- Single sided vertical rack cabling managers use P/N 12393-X01
- Double sided vertical rack cabling managers use P/N 12394-X01
- Provides an organized method to transition from horizontal cable run onto the rack while maintaining bend radius; styles offered for use with or without vertical rack cabling sections
- Provides 1-1/2” (38 mm) bend radius
- Quick and easy slip-on installation onto rack channel
- Sold individually