Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager




Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
33502-E02 | 8"W (200 mm) Evolution Single-Sided Vertical Cable Manager | $225.79 | |
33502-E05 | 15"W (380 mm) Evolution Single-Sided Vertical Cable Manager | $273.93 | |
33502-702 | 8"W (200 mm) Evolution Single-Sided Vertical Cable Manager | $205.26 | |
33502-E01 | 6"W (150 mm) Evolution Single-Sided Vertical Cable Manage | $211.62 | |
33502-703 | 10"W (250 mm) Evolution Single-Sided Vertical Cable Manager | $219.64 | |
33502-701 | 6"W (150 mm) Evolution Single-Sided Vertical Cable Manage | $192.39 | |
33502-E03 | 10"W (250 mm) Evolution Single-Sided Vertical Cable Manager | $241.58 | |
33502-705 | 15"W (380 mm) Evolution Single-Sided Vertical Cable Manager | $249.02 | |
33502-704 | 12"W (300 mm) Evolution Single-Sided Vertical Cable Manager | $233.32 | |
33502-E04 | 12"W (300 mm) Evolution Single-Sided Vertical Cable Manager | $256.69 |
Product Description
The Cable Ring Kit is designed for the Evolution® Single-Sided Vertical Cable Manager. Creates a separate cable pathway for premise cables at the back of the Cable Manager.
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.
Key Features and Benefits
- Match the kit to the width of the vertical cable manager; one kit per manager
- Attaches to the rear flanges of the vertical cable manager with the included hardware
- Rings are C-shaped, with a plastic latch that opens to the left, right or can be completely removed for easier access to cables plastic hinges and gate are black
- Each kit includes 5 rings
Product Information
Optimize Cable Pathways with CPI Ring Kits
The Cable Ring Kit for Evolution® Single-Sided Vertical Cable Manager provides a dedicated pathway for premise cables, enhancing organization in data center environments. These cable management rings help reduce tangling and improve airflow, supporting optimal performance for high-density applications. By integrating seamlessly with Evolution Vertical Cable Managers, the kit ensures reliable cable support and management.
Each kit includes five C-shaped rings with plastic latches that open left, right, or can be fully removed for easy cable access. The rings attach securely to the rear flanges using included hardware, offering flexibility and durability in demanding setups. This design simplifies maintenance and reconfiguration, saving time during installations or upgrades.
Vertical cable management rings contribute to a cleaner, more efficient infrastructure by segregating cables and minimizing obstruction. They are compatible with various Evolution manager widths, including 6-inch, 8-inch, 10-inch, 12-inch, and 15-inch models, ensuring broad applicability. Proper use of these rings enhances safety and compliance with industry standards for cable organization.
For legacy Evolution Vertical Cable Managers purchased before January 29, 2024, only legacy accessories are recommended to maintain fit and performance. CPI advises customers with older units to procure compatible legacy rings for consistent results. This ensures uninterrupted operation and preserves the integrity of your cable management system.
CPI's cable ring solutions are engineered for longevity and ease of use, reflecting decades of expertise in ICT infrastructure. They support evolving needs in AI, HPC, and liquid cooling environments, aligning with CPI's commitment to innovation. Explore our range to find the ideal cable management rings for your specific requirements.