Cart
Loading...
Loading...

Cable Ring Kit for Motive Single-Sided Vertical Cable Manager

9 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Filter
Add to Cart Add
32573-702
10" (254 mm)
Black
$219.64
32573-E04
15" (381 mm)
Glacier White
$273.93
32573-E02
10" (254 mm)
Glacier White
$241.58
32573-704
15" (381 mm)
Black
$249.02
32573-700
6" (152 mm)
Black
$192.39
32573-E00
6" (152 mm)
Glacier White
$211.62
32573-701
8" (203 mm)
Black
$205.26
32573-E01
8" (203 mm)
Glacier White
$225.79
32573-E03
12" (305 mm)
Glacier White
$256.69
Product Description

Creates a separate cable pathway for premise cables at the back of Motive Single-Sided Vertical Cable Manager

Key Features and Benefits
  • Match the kit to the width of the vertical cable manager; one kit per manager
  • Attaches to the central track with included hardware
  • Rings are C-shaped, 3.5”H x 8.5”D (89 mm x 216 mm), with a plastic latch that spins open to provide access to cables
  • Compatible with all Motive Cable Management accessories
  • Black or white gate options available
  • Each kit includes 5 rings